IESNA:LM-63-2002
[TEST]P1344351
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G1-2510-583-60)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]2/13/2026
[MANUFAC] COOPER LIGHTING SOLUTIONS - IRIS
[LUMCAT]P3A13R20W2N902765DE010 E3CA301MW_2700K
[LUMINAIRE]3in Adjustable Tunable White LED luminaire with, R20 optic, 2700K CCT AND, 90CRI , E3CA301MW TRIM
[_SEARCH_CRI] 90
[_SEARCH_COLORTEMP] 2700
[_SEARCH_APPLICATION]  Indoor, Architectural, Amusement, Corridor, Recreation, Decorative, Hotel, Hospitality, Office
[_SEARCH_MOUNTING] Ceiling, Suspended
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]764
TILT=NONE
1 -1 1 49 17 1 1 -0.25 -0.25 0
1 1 12.3
0 2.5 5 7.5 10 12.5 15 17.5 20 21
22 23 24 25 26 27 28 29 30 31
32 33 34 35 36 37 38 39 40 42.5
45 47.5 50 52.5 55 57.5 60 62.5 65 67.5
70 72.5 75 77.5 80 82.5 85 87.5 90
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
45 67.5 90 112.5 135 157.5 180
26.3 39.5 60.3 99.1 187.8 517.1 1193.6 2338.6 3504.5 3905.8
4264.1 4512.3 4786.7 5019.6 5170.7 5328.1 5418.2 5446.6 5393.9 5278.9
5127.1 4899 4668.2 4402.1 4144.2 3769.9 3329.8 2810.6 2370.5 1242.8
533.7 135.2 58.2 21.5 6.9 1.4 0.7 0.7 0.7 0.7
0.7 0.7 0 0 0 0 0 0 0
26.3 39.5 61.7 98.4 192 539.3 1248.3 2294.3 3465 3892.6
4185.1 4476.2 4741 4948.2 5131.9 5256.7 5340.6 5348.9 5294.1 5194.3
5043.9 4851.2 4607.9 4366 4088.8 3685.4 3290.3 2809.9 2288.7 1235.8
537.2 129.6 56.8 22.2 6.9 1.4 0.7 0.7 0.7 0.7
0.7 0 0 0 0 0 0 0 0
26.3 38.8 61 97 188.5 504.6 1178.3 2256.1 3378.3 3750.5
4108.9 4404.1 4635.6 4823.5 4971.8 5099.4 5162.4 5174.9 5129.2 5034.9
4887.3 4710.5 4509.5 4211.5 3912.7 3559.9 3116.3 2643.6 2186.1 1175.5
495.6 128.2 55.5 22.9 6.9 2.1 0.7 0.7 0.7 0.7
0.7 0.7 0 0 0 0 0 0 0
26.3 38.8 61 97.7 187.8 488 1183.2 2191.7 3237.6 3663.9
3980.6 4259.3 4466.5 4641.2 4773.6 4871.3 4922.6 4930.9 4891.4 4796.5
4671.7 4504.6 4284.2 4031.2 3722.1 3358.9 2913.9 2497.3 2002.4 1037.6
474.8 133.1 55.5 22.2 7.6 2.1 0.7 0.7 0.7 0.7
0.7 0.7 0.7 0 0 0 0 0 0
26.3 38.1 60.3 95.7 175.4 478.3 1124.9 2073.1 3086.5 3431
3749.1 4029.2 4234.3 4387.5 4501.9 4576.7 4625.3 4637 4599.6 4516.4
4386.8 4219.8 3977.9 3723.5 3423.4 3009.6 2624.9 2214.5 1785.5 916.3
427.7 133.1 52 22.2 7.6 2.1 0.7 0.7 0.7 0.7
0.7 0.7 0 0 0 0 0 0 0
26.3 38.8 61 94.3 174.7 440.8 1018.2 1916.5 2854.3 3209.2
3507.9 3745.7 3954.3 4098.5 4203.8 4272.4 4310.6 4313.3 4278.7 4197.6
4065.2 3876 3634.8 3372.8 3044.2 2686.6 2318.5 1938.7 1551.2 778.4
370.1 128.9 49.9 21.5 8.3 2.1 0.7 0.7 0.7 0.7
0.7 0.7 0.7 0 0 0 0 0 0
26.3 37.4 59.6 92.9 166.4 424.9 924.6 1714.8 2614.5 2932.6
3200.2 3421.3 3584.2 3726.3 3824 3879.4 3911.3 3906.5 3861.4 3759.5
3620.2 3433.1 3189.1 2929.9 2606.9 2287.3 1923.4 1582.4 1239.3 619
312.6 115.8 46.4 21.5 8.3 2.1 0.7 0.7 0.7 0.7
0.7 0.7 0.7 0 0 0 0 0 0
26.3 38.1 58.2 92.2 154.6 384 844.2 1510.3 2307.4 2604.1
2854.3 3059.5 3225.1 3331.9 3413.7 3453.2 3465.6 3447.6 3388 3290.3
3137.8 2955.5 2703.9 2459.2 2164.6 1877 1575.5 1278.8 1000.9 515.7
260.6 108.8 42.3 20.8 8.3 2.1 0 0.7 0.7 0.7
0.7 0.7 0 0 0 0 0 0 0
26.3 38.1 56.8 88 144.2 344.5 749.3 1333.6 2010.1 2269.3
2491.1 2676.9 2809.3 2901.4 2961 2981.8 2977.7 2940.9 2875.8 2764.9
2634.6 2448.8 2222.2 1958.1 1730.1 1449.3 1195.6 987 765.9 403.4
223.2 100.5 38.8 18.7 8.3 2.8 0 0.7 0.7 0.7
0.7 0.7 0.7 0 0 0 0 0 0
26.3 37.4 56.8 85.9 138.6 314.7 653.6 1148.5 1731.4 1939.4
2124.4 2255.4 2365.6 2439.8 2473.8 2475.2 2453.7 2401 2325.4 2224.3
2073.1 1905.4 1717.6 1508.2 1312.1 1100 918.4 739.6 596.1 328.5
180.9 92.2 34.7 16.6 7.6 2.8 0 0.7 0.7 0.7
0.7 0.7 0.7 0.7 0 0 0 0 0
26.3 34 45.1 58.9 77.6 98.4 140.7 196.2 234.3 240.5
241.2 239.1 233.6 228 219 207.9 194.8 179.5 165.7 149.7
133.8 119.9 106.7 93.6 79.7 64.5 49.2 38.1 29.8 18.7
11.1 6.2 2.8 1.4 0 0 0 0.7 0.7 0.7
0.7 0.7 0.7 0.7 0.7 0.7 0.7 0.7 0
26.3 30.5 34 36.7 38.1 38.8 38.1 34.7 29.8 28.4
26.3 24.3 22.2 20.8 19.4 17.3 15.9 13.9 11.8 9.7
8.3 6.9 6.2 5.5 4.2 3.5 2.8 2.1 2.1 0.7
0 0 0 0 0.7 0.7 1.4 1.4 1.4 2.1
2.1 2.1 2.1 1.4 1.4 1.4 1.4 1.4 0
26.3 27 25 22.9 20.1 17.3 14.6 11.8 9.7 8.3
7.6 6.9 6.2 5.5 4.9 4.2 3.5 2.8 2.1 2.1
1.4 1.4 1.4 1.4 0.7 0.7 0.7 0 0 0
0.7 0.7 0.7 1.4 1.4 1.4 2.1 2.1 2.8 2.8
2.8 2.8 2.8 2.1 2.1 2.1 2.1 2.1 0
26.3 22.9 18.7 15.2 12.5 9 6.9 4.2 2.8 2.1
1.4 1.4 0.7 0.7 0.7 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0.7 0.7 0.7 1.4 2.1 2.8 2.8 2.8
2.8 2.1 2.1 2.1 1.4 1.4 1.4 1.4 0
26.3 19.4 15.2 11.1 8.3 5.5 2.8 0.7 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0.7 0.7 1.4 2.1 2.1 2.8 2.8 2.8
2.8 2.8 2.1 1.4 1.4 0.7 0.7 0.7 0
26.3 18.7 13.9 9.7 6.2 3.5 0.7 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0.7 0.7 1.4 2.1 2.8 2.8 3.5 3.5 3.5 3.5
3.5 2.8 2.8 2.1 2.1 1.4 0.7 0 0
26.3 18 13.2 9 6.2 3.5 0.7 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0.7 1.4 2.1 2.1 2.8 3.5 3.5 4.2 4.2 4.2
3.5 3.5 2.8 2.1 2.1 1.4 0.7 0.7 0
